44428255
EPIC® SOLAR 4PLUS M+F 4 6mm² SET
Solar connectorCrimp termination; For cross-section (min./max.): 4mm² - 6mm²; 30 A according to IEC; 1500 V AC rms / DC according to IEC; Housing base material: Polyamide; Material contact: Brass Tin-plated; IP 68 - 1m (10h);
EPIC® SOLAR 4PLUS M+F 4 6mm² SET
Add to product comparison
Price
67,29 €
(6.728,83 €/100 PC)
1 PC per packing unit
Login for the stock enquiry.
Available. Find out the delivery date in the quotation.
Benefits
- Extremely weatherproof and durable thanks to the high-quality materials and solid construction.
- Compatible with other systems on the market.
- Low contact resistance at the contact point between the plug and socket for efficient energy transmission.
- Crimp termination ensures a secure connection between the connector and the cable (to be disconnected with a tool).
- Double locking hooks secure the contact to the connector.
Application
- For the cabling of solar modules, inverters and stand-alone systems.
- For modern, high-performance photovoltaic systems up to 1500 V.
- Can be used with many ÖLFLEX® solar cables.
- Suitable for outdoor use.