71222231
ÖLFLEX® PLUG CEE Connection/ Extension Cable without phase shifter*
Pre-assembled mains cable; CEE; 400 V; 6h; ; H07RN-F; 5G1.5; 2.5 m; 80 mm stripped plus end sleeves
ÖLFLEX® PLUG CEE 5G1,5 16A 2,5m
Add to product comparison
Price
37,97 €
(3.797,17 €/100 PC)
1 PC per packing unit
Login for the stock enquiry.
Not currently available. Please contact us via chat for more information!
Application
- For connections to any three-phase A.C. consumers
- Machines and systems on building sites
- According to EN 50565-2: Dry or damp rooms as well as outdoors