Germany
 
de
en
 
0
0
0
Germany
 
de
en
 
TRONIC MODULE SINGLE CORE CART 6X2

TRONIC module solutions

Single core trolley; including 6 TRONIC modules; H05V-K , H07V-K , H07V-U; Rings/coils capacitance: 12

TRONIC MODULE SINGLE CORE CART 6X2

85001621

Add to product comparison

Price

1.014,20 €

(101.419,96 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the quotation.

Benefits

  • Easy and mobile handling sand storage of single core Coils and spools and increases occupational safety and tidy workplaces
  • Direct bundling of single cores at the operation site leads to efficient assembly
  • User-friendly solution because of short setup times due to an easy refill
  • No twisting / kinking through horizontal pull
  • Mounting of barcodes enables to use kanban solutions , furthermore FLEXIMARK® markings are also possible

Comments

  • The TRONIC products are ideally suited to the LAPP single core rings H05V-K, H07V-K and H07V-U (Maxi-Ring).
  • The TRONIC module single core trolley is used with the TRONIC modules.

Application

  • Transporting, storing and unwinding of single core coils and spools
  • All in one compact mobile storage and unwinding solution for the operational site