10420000
Insert with screw connection Pin; Number of contacts: 3+PE; Design size: 3A; 400 V AC rms / DC according to IEC; 10 A according to UL/CSA; For cross-section (min./max.): 0.5mm² - 2.5mm²; Contacts included; Polyamide
EPIC® H-A 3 SS
Price
55,36 €
(553,64 €/100 PC)
10 PC per packing unit
Login for the stock enquiry.
Available. Find out the delivery date in the quotation.