Czech Republic
 
cs
en
 
Czech Republic
 
cs
en
 

Next generation motor and cable connectors

EPIC® M23P series – a new era of servo motor connectivity

New standards - in line with the market


LAPP has redefined the circular connector - with the EPIC® M23P series. Our motor and cable connectors set standards. In terms of both the technology and how cost-effective they are. Regardless of whether you want to supply your servomotor with 630 V or 1000 V, require a quick locking system or value short delivery times. The M23 power connectors impress with their outstanding quality, offer numerous advantages and are still compatible with market competitors.

Are you looking for a high-performance and competitive M23 power connector? Do you use servo motors and servo drives in your company? Then you are in good hands with us. Read here how our innovative plug connectors create decisive advantages for you.

We will be happy to advise you!

Our experts will be happy to inform you about the advantages of the new EPIC® M23P series.
Get in touch now

Quality that impresses - with real added value.


The next generation of motor and cable connectors: EPIC® M23P servo series

Your benefits

Clear assignment depending on the application

You can easily mark the different axes of your robots with the coloured marking rings or you can also highlight your corporate identity with the plug connections. Available in over 200 RAL colours.

Master challenging applications with ease

In a market comparison, our swivelling motor connector is particularly resilient. Increased wall thicknesses ensure greater stability, which is particularly advantageous in the event of shocks and vibrations and frequent load changes.

Continuous operation with voltages up to 1000 V and at up to 5,000 m above sea level.

World first With the high-voltage insert, our power connectors can withstand voltages of up to 1000 V in continuous operation. Alternatively, an installation height of 5,000 m can be realised at a voltage of 630 V.

Easy installation in confined spaces

Our cable connectors fit perfectly in confined spaces. Crossing the conductor strands is still possible without any problems, as we have not reduced the installation space in the plug connection.

For easy cleaning

Both motor plugs and cable and coupling plugs are easy to clean and are suitable for hygienic applications where stainless steel is not required. When plugged in, they fulfil protection classes IP 68 and IP 69.

For safe and quick insertion

The optimised quick-lock fastener locks after just one eighth of a turn – securely and quickly with maximum contact overlap.

We deliver quickly - all over the world


The EPIC® M23P series is a real highlight not only from a technical point of view. The series is also unrivalled and unique in terms of economy. With extremely short delivery times of two to three weeks and worldwide availability, you as a customer can benefit from the innovations of the M23 connectors in record time. Of course, you can rely on the usual high quality of LAPP - thanks to reliable partners and connector assembly at our subsidiary Contact GmbH.

Get in touch now

LAPP: The better servo connector


Business as usual


What is particularly important in production? Exactly – reliable, safe and fast processing of the product. LAPP is aware of this and has kept an eye on common practises of the market. That's why the EPIC® M23P plug connector is designed so that you can assemble it using the same tools as the market leader's plug connectors.

Your added value: intuitive assembly, fewer components and more free capital.

The motor connector: EPIC® M23P A3 Quickflex
The cable connector: EPIC® M23P D6 Quickflex

Simplified modular system


The simpler, the better. This is why the contacts of the EPIC® M23P series are suitable for both the motor and the clutch connector. In addition, all inserts can be combined with all housings. Regardless of whether they are socket or pin inserts, or 6-, 8- or 9-pin inserts.

Your added valueYou always use the correct contact inserts.
 

Optimum protection against electromagnetic interference


Our cable clamps are standardised for power and signal connectors. The crown clamp used enables a 360° shielding connection and engages directly in the shielding. This is rotated into the shielding element.

Your added value: You don't have to cut the shielding and still have optimum EMC protection.

The coupling connector: EPIC® M23P F6 Quickflex

LAPP plug connections - a first-class choice! We are setting new standards and outperforming the market leader in several respects. With improved functionality, short delivery times and always with the needs of the market in mind. LAPP plug connections are perfect for customers who pursue a multi-supplier strategy.

Versatile applications - limitless possibilities.


The application possibilities for servo connectors are virtually unlimited. They can be used for standard applications up to 630 V as well as for higher voltages up to 1000 V. Whether you are supplying drives for factory automation, in intralogistics or in railway technology - the EPIC® M23P A3 Quickflex motor connector is the perfect solution. As a manufacturer of motors, drives and encoders (OEM), you can be sure that your devices are reliably supplied with energy.

As a machine manufacturer and system provider, you also benefit from the new EPIC® M23P series. Regardless of whether you work in automation technology, robotics or the aerospace industry. The EPIC® M23P D6 Quickflex plug and the EPIC® M23P F6 Quickflex coupling provide reliable support when connecting and extending cables and wires.

We are the specialist for complete connectivity solutions

With LAPP as your system supplier, you benefit from connectivity solutions that are perfectly tailored to your application. In addition to our new power connectors, we can also supply you with the right cables, customised solutions from LAPP Harnessing Solutions and a comprehensive range of accessories. Only LAPP offers you this level of service, which is unique.

More on LAPP Harnessing Solutions

Robotics

Intralogistics

Renewable energies

Infrastructure

LAPP Harnessing Solutions

The all-round carefree package with servo systems made by LAPP

Find out more

Servo configurator

The online tool for configuring your customised servo cable

Find out more

ÖLFLEX® servo cables

Proven quality for power supply and signal transmission in drives
Discover portfolio