Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ALLROUNDER STRIP dismantling tool Locator

ALLROUNDER STRIP dismantling tool

Locator;

ALLROUNDER LOCATOR BOX

61735836

Add to product comparison

Price

27,39 €

(2.739,39 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • No adjustment of cutting depth required
  • Also suitable for asymmetric cable design (ÖLFLEX Heat, etc.)
  • Higher flexibility
  • Multifuncional: with shielded cables the different layers can be easily removed with the tool

Comments

  • Stripping and stripping of round and flat cables with two parallel blades (4-15 mm Ø (round cable), max. 15mm width (flat cable))
  • Extra blade for longitudinal cutting
  • 2 stripping blades for single cores
  • Locator box for limiting the blade spacing

Application

  • Asymmetic cable design (ÖLFLEX HEAT, HITRONIC DUPLEX, …)
  • Stripping of cable sheathing and conductor insulation of round and flat cables with two parallel blades (4-15mm Ø (round cables), max. 15mm width (flat cables))