Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
CHAMPION Drum dispenser Drum unwinder

CHAMPION Drum dispenser

Drum dispenser; Max. load capacity: 200kg; For drum width (max.): 520mm

CHAMPION 52

85008070

Add to product comparison

Price

307,74 €

(30.773,88 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Robust construction with 200 kg load capacity
  • Maintenance-free
  • Safer stability thanks to noise-reducing rubber feet
  • Easily adjustable carrier rollers with 3 different positions

Comments

  • Lightweight hybrid frame made of glass fibre-reinforced polyamide and aluminium.
  • Equipped with 4 anti-slip rubber feet.
  • For drum diameters from 150 to 900 mm.
  • Optional with 4 steering wheels for drum transport.

Application

  • Drum dispenser for everyday use in the workshop or on the construction site
  • Also as storage solution in the workshop
  • With additional rollers for mobile use