Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
DATA STRIP stripping tool Spare blade

DATA STRIP stripping tool

Dismantling tool; Cable diameter: 2.5mm - 11.0mm;

STRIPPING TOOL DATA STRIP

61735810

Add to product comparison

Price

40,39 €

(4.038,89 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • "High safety for the user due to rounded shape, no open blades, ""X-position"" for blade changes, replacement blade is embedded in plastic surrounding"
  • Precise due to 9 adjustable positions on the setting wheel
  • Easy handling-open the stripping shaft by simply pressing the tool together, insert the cable, turn the tool and open the tool again
  • lightweight and handy design - for your trouser pocket or belt
  • Long durability - tested for 50.000 insulation processes

Application

  • Precision stripping tool for stripping signal, telephone, AV, control and data transmission cables made up of copper and glass fibres.
  • Dismantles most multi-core data cables and glass-fibre cables with a diameter of up to 11 mm (also power cable with PVC sheating could be dismantled)
  • Not suitable for PUR materials