Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
Drum cart Drum trolley

Drum cart

Drum trolley; Load (max.): 400kg; For drum width (max.): 420mm

DRUM CART

85001631

Add to product comparison

Price

3.923,58 €

(392.358,47 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Mobile transport equipment for up to 8 cable drums offers high flexibility at the installation location and reduces travel distances.
  • It also acts as a practical and safe storage option for cable drums, thus allowing a clean and clear workstation. This ensures increased occupational safety.
  • Convenient transport by pulling and steering with a pulling rod.
  • Secure unwinding of the cables thanks to no-twist horizontal unwinding.
  • Braking coil axes (Ø 25 mm) with centring crowns allow the cable drums to be unwound directly and therefore make it easier to cut the cables to length.
  • Simultaneous unwinding and reeling of multiple cable drums possible.
  • An additional holder for 4 extra cable drums is optionally available.

Comments

  • Maximum weight per drum: 50 kg

Application

  • For transporting and storing cable drums.
  • Available with 8 cable drums of sizes L040-L050.