Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® ASC 10.0mm contacts Contact

EPIC® ASC 10.0mm contacts

Contact; Socket; Axial screw connection; For cross-section (min./max.): 35mm² - 70mm²; Brass Silver-plated

EPIC® ASC BSEM AG 35-70mm² D=10.0mm

44423396

Add to product comparison

Price

534,68 €

(5.346,83 €/100 PC)

Quantity

10 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Axial screw termination technology allows service-friendly connection without a special crimping tool, saves costs and is suitable for detachable connections.
  • Easy cable connection using an Allen wrench and open-end wrench.
  • Only one axial screw contact is required for conductor cross-sections from 35 to 70 mm².
  • The axial screw contact can be used as an alternative to the crimp contact in an existing high-current module.
  • Connection of the high-current module with axial screw contact ensures maximum safety for the user thanks to contact protection.
  • The axial screw contact that can be rotated freely in the high-current module simplifies assembly, prevents torsional stress and thus ensures contact safety between the contact and the cable.
  • Mounting of the contact outside of the module enables optical control of the connection and thus eliminates the potential for errors due to insufficient overlap between the contact and core.
  • Silver-plated contact surface for low contact resistances and minimum heat generation at the contact.

Application

  • For manufacturing a modular connector insert.
  • For connecting devices and machines to a power supply in various applications
  • For use with the EPIC® MH 1 250A high-current module.