Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® DATA FFC-LC starter kit Fibre optic assembly accessories

EPIC® DATA FFC-LC starter kit

FOC assembly set; Direct assembly; Fibre optic cable type: GOF; Field Configurable; LC; APC; Anti-kink sleeve for fibre assembly; OS2

FFC-LC-APC-OS2-0.25/0.9-20PCS-AS

38115789

Add to product comparison

Price

595,52 €

(59.552,47 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Starter kit as basic equipment with field-configurable Fibre Fast Connect LC connectors, fibre separator and fibre guide.
  • Highly precise fibre separator (cleaver) for shortening the glass fibres by means of a straight cut (PC) or slanting cut (UPC/APC). This achieves ideal return loss values.
  • The maintenance-free cleaver can be used up to 200 times and has a mechanical, visually readable counter.
  • The fibre clamp is used to hold the core in place and prevent the glass fibre from being pulled back.
  • With a red marking on the fibre clamp for an exact offset of the glass fibre.
  • Available with different cut types (APC, UPC or PC).
  • Available in different GOF fibre categories (OM3/OM4 and OS2).
  • Available as a set in the cable variant (diameter 2 or 3 mm) or core variant (diameter 0.25 or 0.90 mm).
  • Available as a variant with or without cable assembly set.

Application

  • For creating a pluggable glass fibre connection.
  • For field assembly of Fibre Fast Connect LC connectors for GOF fibre optic cables.