Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ED-IE-AX-M12XF-RM-6A-67-FC
cold resistanceicon sturgeon signal

EPIC® DATA M12X

Data connector; Cat.6A; M 12 (X-coded); Socket; Straight (180 °)

ED-IE-AX-M12XF-RM-6A-67-FC

21700622

Add to product comparison

Price

51,72 €

(5.171,67 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • Stability thanks to die-cast zinc metal housing.
  • Easy cable connection thanks to crimping or insulation displacement technology.
  • The integrated vibration protection of the connector makes it resistant to shocks and vibrations.
  • UL certification according to technical data enables the product to be used on the North American market.
  • When connected, protection class IP 67 can be achieved.

Application

  • For use with fine and ultra-fine wire conductors of classes 5 and 6.
  • Can be used universally on machine interfaces for many applications in data and signal transmission.
  • For highly flexible, continuously flexing use in moving machine parts and in the cable chain.
  • Also suitable for EtherCAT, EtherNet/IP and 4-pair PROFINET applications.