Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® DATA M12X8MSC
cold resistanceicon sturgeon signal

EPIC® DATA M12X

Data connector; M 12 (X-coded); Plug; Straight

EPIC® DATA M12X8MSC

44429476

Add to product comparison

Price

12,96 €

(1.296,23 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Stability thanks to die-cast zinc metal housing.
  • Easy cable connection thanks to crimping or insulation displacement technology.
  • The integrated vibration protection of the connector makes it resistant to shocks and vibrations.
  • UL certification according to technical data enables the product to be used on the North American market.
  • When connected, protection class IP 67 can be achieved.

Application

  • For use with fine and ultra-fine wire conductors of classes 5 and 6.
  • Can be used universally on machine interfaces for many applications in data and signal transmission.
  • For highly flexible, continuously flexing use in moving machine parts and in the cable chain.
  • Also suitable for EtherCAT, EtherNet/IP and 4-pair PROFINET applications.