Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ED-PB-90-PG-LED
UKCA markedCE markedPROFIBUS DP, PROFIBUS PAUR recognised, UL recognised
cold resistance

EPIC® DATA PB Sub-D

Data connector; PROFIBUS DP; Sub-D Plug/Socket; Angled (90 °); Screw connection; Switchable Bus Terminator, With diagnostic interface; diagnostic interface; Status indication

ED-PB-90-PG-LED

21700529

Add to product comparison

Price

82,39 €

(8.239,26 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Wide range of variants available.
  • UL certification according to technical data enables the product to be used on the North American market.
  • The small design size make it suitable for use in limited spaces.
  • Available with cable outlet angles of 35°, 90° and 180°.
  • Easy cable connection via M12 screw connection or screw termination technology.
  • Thanks to the integrated terminating resistors that can be switched via a slide controller, the connector can be used as a transition or terminating connector.
  • Improved protection against electromagnetic interference due to metallised housing.
  • Also available as a variant with coloured LEDs for unambiguous status display.
  • Also available as a "PG" variant with a second D-Sub interface for programming and diagnosis.
  • The “REPEATER” variant regenerates the data signal and therefore makes it easy to extend the PROFIBUS® network.

Application

  • For use in the PROFIBUS® DP network.
  • For connecting PROFIBUS®-compliant cables (cable outer diameter 5-8 mm or pre-assembled with PROFIBUS® M12 connectors (B-coded)).