Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® DATA RJ45 Data connectors
ETHERNET/IPcUL listed US, UL listed US
cold resistanceicon sturgeon signal

EPIC® DATA RJ45

Data connector; ETHERNET/IP, EtherCAT, Ethernet; Cat.6A; RJ 45; Plug; Straight (180 °)

ED-IE-AXS-6A-A-20-FD-FC

21700654

Add to product comparison

Price

22,96 €

(2.295,66 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Easy cable connection thanks to insulation displacement technology.
  • Low potential for errors during assembly by core manager with colour coding according to the PROFINET standard or EIA/TIA standard (T568A or T568B).
  • Colour coding according to EIA/TIA standard, also for reduced core diameters.
  • Product available in various designs: straight cable outlet with locking clip, straight cable outlet with strain relief cable gland or angled cable outlet with strain relief cable gland.
  • The angled shape enables four different cable outlets.
  • Stability thanks to die-cast zinc metal housing.
  • UL certification according to technical data enables the product to be used on the North American market.

Application

  • Variant with PROFINET colour coding intended for use with 2-pair cables.
  • T568A/T568B colour coding for Cat. 6A cables and suitable for all Ethernet applications up to 10GBase-T.