Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® DATA SPE-6 FA M CS1
cold resistanceicon sturgeon signal

EPIC® DATA SPE-6 FA M CS1

Data connector; Ethernet; SPE; Plug; Straight

EPIC® DATA SPE-6 FA M CS1

21700865

Add to product comparison

Price

4,36 €

(436,05 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Fast information exchange thanks to future-proof Single Pair Ethernet (SPE) technology for a consistent and uniform network infrastructure right up to the field level.
  • Compact design for use in restricted spaces.
  • Time-saving and simplified installation compared to conventional Ethernet connectors.
  • Connector face of the SPE connector in accordance with DIN EN IEC 63171-6.
  • Power over Data Line (PoDL)-capable connector according to IEEE 802.3bu for simultaneous power and data supply of SPE terminal devices with low energy requirements (up to 50 W).
  • Crimp termination creates a vibration-proof connection, provides maximum contact protection between the contact and cable and is suitable for automated assembly.

Application

  • For establishing a detachable Single Pair Ethernet connection.
  • Typical applications include control cabinets, industrial robots and field equipment.
  • For use with the SPE circuit board socket EPIC® DATA SPE-6 PCB F.