Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® H-A 10 SDR-LB Surface-mount base
UKCA markedCE markedUR recognised US, cUR recognised USVDE certifiedVDE Reg.-Nr. B437
uv-resistant.halogen-freecorrosion resistantcold resistance

EPIC® H-A 10 SDRL-LB

Surface-mount base; Design size: 10A; Plug connection design: Standard; Single Lever; Number of cable entries: 2; Aluminium, Powder-coated; IP protection rating mounted: IP 65

H-A 10 SDRL 16 ZW. BOX MOUNT BASE

70456200

Add to product comparison

Price

181,20 €

(3.624,07 €/100 PC)

Quantity

5 PC per packing unit

Login for the stock enquiry.

Available within the next 3-28 days. Find out the delivery date in the offer

Benefits

  • Small and space-saving for narrow available space

Application

  • Machine and equipment manufacturing
  • Control engineering
  • Electronic laboratory