Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® H-A 10 TSH Hood
UKCA markedCE markedUR recognised US, cUR recognised USVDE certifiedVDE Reg.-Nr. B437
uv-resistant.halogen-freecorrosion resistantcold resistance

EPIC® H-A 10 TSH

Hood; Design size: 10A; Plug connection design: High; Single Lever; Number of cable entries: 1; Aluminium, Powder-coated; IP protection rating mounted: IP 65

H-A 10 TSH 16 ZW. HOOD

70462200

Add to product comparison

Price

99,52 €

(1.990,43 €/100 PC)

Quantity

5 PC per packing unit

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • Small and space-saving for narrow available space

Application

  • Machine and equipment manufacturing
  • Control engineering
  • Electronic laboratory