Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® H-A 16 TBF-LB Cable coupler hood
UKCA markedCE markedUR recognised US, cUR recognised USVDE certifiedVDE Reg.-Nr. B437
uv-resistant.halogen-freecorrosion resistantcold resistance

EPIC® H-A 16 TBF-LB

Cable coupler hood; Design size: 16A; Plug connection design: Standard; Single Lever; Number of cable entries: 1; Aluminium, Powder-coated; IP protection rating mounted: IP 65

EPIC® H-A 16 TBF 16 ZW. CABLE COUPLER HO

10563000

Add to product comparison

Price

1.101,97 €

(2.203,94 €/100 PC)

Quantity

5 PC per packing unit

Please observe the minimum order quantity of 50 PC.

Login for the stock enquiry.

Loading...

Load availability ...

Benefits

  • Small and compact, for applications with high number of contacts

Application

  • Machine and equipment manufacturing
  • Control engineering
  • Electronic laboratory