Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® H-A 16 TBF-LB Cable coupler hood
UKCA markedCE markedUR recognised US, cUR recognised USVDE certifiedVDE Reg.-Nr. B437
uv-resistant.halogen-freecorrosion resistantcold resistance

EPIC® H-A 16 TBFH-LB

Cable coupler hood; Design size: 16A; Plug connection design: High; Single Lever; Number of cable entries: 1; Aluminium, Powder-coated; IP protection rating mounted: IP 65

H-A 16 TBFH 16 ZW. CABLE COUPLER HOOD

70480200

Add to product comparison

Price

197,52 €

(3.950,46 €/100 PC)

Quantity

5 PC per packing unit

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • Small and compact, for applications with high number of contacts

Application

  • Machine and equipment manufacturing
  • Control engineering
  • Electronic laboratory