Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® H-A 16 TG Hood
UKCA markedCE markedUR recognised US, cUR recognised USVDE certifiedVDE Reg.-Nr. B437
uv-resistant.halogen-freecorrosion resistantcold resistance

EPIC® H-A 16 TG

Hood; Design size: 16A; Plug connection design: Standard; Single Lever; Number of cable entries: 1; Aluminium, Powder-coated; IP protection rating mounted: IP 65

EPIC® H-A 16 TG 16 ZW. HOOD

10565000

Add to product comparison

Price

74,52 €

(1.490,38 €/100 PC)

Quantity

5 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Small and compact, for applications with high number of contacts

Application

  • Machine and equipment manufacturing
  • Control engineering
  • Electronic laboratory