Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® H-A 3 AG gr
UKCA markedCE markedUR recognised US, cUR recognised USVDE certifiedVDE Reg.-Nr. B437
halogen-freecorrosion resistantcold resistance

EPIC® H-A 3 AG

Panel-mount base; Design size: 3A; Plug connection design: Standard; Single Lever; Number of cable entries: 1; Polyamide, Uncoated; IP protection rating mounted: IP 67

EPIC® H-A 3 AG gr

10422000

Add to product comparison

Price

12,58 €

(125,75 €/100 PC)

Quantity

10 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • The EPIC® H-A 3 series includes the smallest housings in heavy-duty industrial connectors and ensures secure connections in the smallest possible space.
  • The panel-mount base can be connected to many of the most popular hoods on the market.
  • With open base for cable entry into the housing or control cabinet.
  • Self-extinguishing in accordance with UL94 V-0 (flammability test for plastics).
  • The locking takes place using a plastic single lever.
  • Allows protection class IP 65 due to the reliable sealing of the housing.
  • The arrow is a new design element on the housing surface and makes it easy to find and easy to connect in tight spaces and possibly poorly visible areas of application.
  • UL certification according to technical data enables the product to be used on the North American market.

Application

  • For protecting the connector insert against environmental influences.
  • For use with many EPIC® rectangular connector inserts.
  • For connecting devices and machines to the power supply.
  • Material that is highly resistant to oil for harsh industrial environments.
  • Suitable for outdoor use.