Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® H-A 3 TGVB Cable coupler hood
UKCA markedCE markedUR recognised US, cUR recognised USVDE certifiedVDE Reg.-Nr. B437
halogen-freecorrosion resistantcold resistance

EPIC® H-A 3 TGVB

Cable coupler hood; Design size: 3A; Plug connection design: Standard; Single Lever; Number of cable entries: 1; Polyamide, Uncoated; IP protection rating mounted: IP 67

EPIC® H-A 3 TGB PG11

10429000

Add to product comparison

Price

39,94 €

(399,41 €/100 PC)

Quantity

10 PC per packing unit

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • The EPIC® H-A 3 series includes the smallest housings in heavy-duty industrial connectors and ensures secure connections in the smallest possible space.
  • UL certification according to technical data enables the product to be used on the North American market.
  • The cable coupler hood can be connected to many of the most popular hoods on the market.
  • The “flying” connection between the cable coupler and the hood is not fixed, and acts as an extension of the cable.
  • Self-extinguishing in accordance with UL94 V-0 (flammability test for plastics).
  • With threaded borehole for use with a corresponding cable gland.
  • Articles with a "V" in the article name already contain a SKINTOP® plastic cable gland for sealing and strain-relieving cable entry. In comparison to housings where the cable gland is added separately, the overall size of this housing is more space-saving.
  • Locking takes place using a plastic lever on the counter-housing.
  • Meets protection class IP 65 when locked.
  • The arrow is a new design element on the housing surface and makes it easy to find and easy to connect in tight spaces and possibly poorly visible areas of application.

Application

  • For protecting the connector insert against environmental influences.
  • For use with many EPIC® rectangular connector inserts.
  • For connecting devices and machines to the power supply.
  • Material that is highly resistant to oil for harsh industrial environments.
  • Suitable for outdoor use.