Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® H-A 3 Insert with screw termination
UKCA markedCE markedVDE certifiedUL recognizedVDE Reg.-Nr. B437
flame-retardanthalogen-freecold resistance

EPIC® H-A 3

Insert with screw connection Socket; Number of contacts: 3+PE; Design size: 3A; 400 V AC rms / DC according to IEC; 10 A according to UL; For cross-section (min./max.): 0.5mm² - 2.5mm²; Contacts included; Polyamide

EPIC® H-A 3 BS

10421000

Add to product comparison

Price

59,23 €

(592,30 €/100 PC)

Quantity

10 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Easy to assemble due to straight conductor insertion.
  • Easy to service screw connection enables assembly without special tools.
  • The small design size make it suitable for use in limited spaces.
  • Wide variety of suitable housing variants.
  • VDE-tested quality.
  • UL certification according to technical data enables the product to be used on the North American market.

Application

  • For connecting devices and machines to a power supply in various applications
  • For use with housings of the EPIC® H-A-3 series.
  • Suitable for outdoor use, subject to the temperature range.