Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® H-A 32 SGR Surface-mount base
UKCA markedCE markedUR recognised US, cUR recognised USVDE certifiedVDE Reg.-Nr. B437
uv-resistant.halogen-freecorrosion resistantcold resistance

EPIC® H-A 32 SGR

Surface-mount base; Design size: 32A; Plug connection design: Standard; Double Lever; Number of cable entries: 1; Aluminium, Powder-coated; IP protection rating mounted: IP 65

H-A 32 SGR 21 ZW. BOX MOUNT BASE

10474000

Add to product comparison

Price

935,28 €

(4.676,40 €/100 PC)

Quantity

5 PC per packing unit

Please observe the minimum order quantity of 20 PC.

Login for the stock enquiry.

Loading...

Load availability ...

Benefits

  • For two inserts of the small H-A, H-D and STA series. Space-saving

Application

  • Machine and equipment manufacturing
  • Control engineering