Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® H-A 32 Insert with screw termination
UKCA markedCE markedUR recognised US, cUR recognised USVDE certifiedVDE Reg.-Nr. B437
flame-retardanthalogen-freecold resistance

EPIC® H-A 32

Insert with screw connection Pin; Number of contacts: 16+PE; Design size: 32A; 400 V AC rms / DC according to IEC; 14 A according to UL; For cross-section (min./max.): 0.5mm² - 2.5mm²; Contacts included; Polycarbonate

EPIC® H-A 16 SS 17-32 DR PH1

10540000

Add to product comparison

Price

56,31 €

(1.126,11 €/100 PC)

Quantity

5 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • New higher voltage resistance, 400V in a small space
  • Slim connector insert for standard application
  • Service friendly screw connection for different cross section, PH1 screw heat suitable for electric screwdrivers
  • Universal for current and voltage transmission
  • Railway applications - Fire protection on railway vehicles: Test according EN 45545-2. Requirement sets R22 and R23. Hazard level HL1, HL2 and HL3

Application

  • Machine and equipment manufacturing
  • Control engineering
  • Plastics industry