Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® H-B 10 SDR-BO Surface-mount base
UKCA markedCE markedUR recognised US, cUR recognised USVDE certifiedVDE Reg.-Nr. B437
uv-resistant.halogen-freecorrosion resistantcold resistance

EPIC® H-B 10 SDRL-BO

Surface-mount base; Design size: 10B; Plug connection design: Standard; Double Lever; Number of cable entries: 2; Aluminium, Powder-coated; IP protection rating mounted: IP 65

H-B 10 SDRL-BO 16 ZW. BOX MOUNT BASE

10038000

Add to product comparison

Price

229,91 €

(2.299,10 €/100 PC)

Quantity

10 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • The smallest housing with single and double lever. The right housing is available for every application

Application

  • Plant engineering
  • Light & sound technology
  • Plastics industry