Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® H-B 10 SDRH-BO Surface-mount base
UKCA markedCE markedUR recognised US, cUR recognised USVDE certifiedVDE Reg.-Nr. B437
uv-resistant.halogen-freecorrosion resistantcold resistance

EPIC® H-B 10 SDRLH-BO

Surface-mount base; Design size: 10B; Plug connection design: High; Double Lever; Number of cable entries: 2; Aluminium, Powder-coated; IP protection rating mounted: IP 65

H-B 10 SDRLH-BO M25 ZW. BOX MOUNT BASE

79046200

Add to product comparison

Price

385,14 €

(3.851,44 €/100 PC)

Quantity

5 PC per packing unit

Please observe the minimum order quantity of 10 PC.

Login for the stock enquiry.

Loading...

Load availability ...

Benefits

  • The smallest housing with single and double lever. The right housing is available for every application

Application

  • Plant engineering
  • Light & sound technology
  • Plastics industry