Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® H-B 10 TBF Cable coupler hood
UKCA markedCE markedUR recognised US, cUR recognised USVDE certifiedVDE Reg.-Nr. B437
uv-resistant.halogen-freecorrosion resistantcold resistance

EPIC® H-B 10 TBF

Cable coupler hood; Design size: 10B; Plug connection design: Standard; Double Lever; Number of cable entries: 1; Aluminium, Powder-coated; IP protection rating mounted: IP 65

EPIC® H-B 10 TBF 16 ZW

10046000

Add to product comparison

Price

258,07 €

(2.580,66 €/100 PC)

Quantity

10 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • The smallest housing with single and double lever. The right housing is available for every application

Application

  • Plant engineering
  • Light & sound technology
  • Plastics industry