Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® H-B 16 SDRL-LB Surface-mount base
UKCA markedCE markedUR recognised US, cUR recognised USVDE certifiedVDE Reg.-Nr. B437
uv-resistant.halogen-freecorrosion resistantcold resistance

EPIC® H-B 16 SDRL-LB

Surface-mount base; Design size: 16B; Plug connection design: Standard; Single Lever; Number of cable entries: 2; Aluminium, Powder-coated; IP protection rating mounted: IP 65

H-B 16 SDRL-LB 21 ZW. BOX MOUNT BASE

10078900

Add to product comparison

Price

145,54 €

(2.910,78 €/100 PC)

Quantity

5 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • The housing standard. Wide choice for all applications

Application

  • Plant engineering
  • Light & sound technology
  • Plastics industry