Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® H-B 16 TG M20
UKCA markedCE markedUR recognised US, cUR recognised USVDE certifiedVDE Reg.-Nr. B437
uv-resistant.halogen-freecorrosion resistantcold resistance

EPIC® H-B 16 T

Hood; Design size: 16B; Plug connection design: Standard; Double Lever; Number of cable entries: 1; Aluminium, Powder-coated; IP protection rating mounted: IP 65

EPIC® H-B 16 TG M20

19080001

Add to product comparison

Price

60,50 €

(605,00 €/100 PC)

Quantity

10 PC per packing unit

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • The hood can be connected with many standard housings (mount base, surface-mount base or cable coupler housings).
  • The user-friendly design with a good grip makes the plug connection easy to connect and release.
  • Locking takes place using a stainless-steel double lever on the counter-housing.
  • Meets protection class IP 65 when locked.
  • UL certification according to technical data enables the product to be used on the North American market.

Application

  • For protecting the connector insert against environmental influences.
  • For use with many EPIC® rectangular connector inserts or module inserts.
  • For connecting devices and machines to a power supply in various applications
  • With modular connector assembly, also suitable for signal and data transmission.
  • For use with a cable gland or a collar.
  • Withstands high environmental and mechanical stress.