Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® H-B 16 TBFH Cable coupler hood
UKCA markedCE markedUR recognised US, cUR recognised USVDE certifiedVDE Reg.-Nr. B437
uv-resistant.halogen-freecorrosion resistantcold resistance

EPIC® H-B 16 TBFH

Cable coupler hood; Design size: 16B; Plug connection design: High; Double Lever; Number of cable entries: 1; Aluminium, Powder-coated; IP protection rating mounted: IP 65

H-B 16 TBFH 21 ZW. CABLE COUPLER HOOD

70090200

Add to product comparison

Price

140,74 €

(2.814,77 €/100 PC)

Quantity

5 PC per packing unit

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • The housing standard. Wide choice for all applications

Application

  • Plant engineering
  • Light & sound technology
  • Plastics industry