Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® H-B 24 SGRH-LB Surface-mount base
UKCA markedCE markedUR recognised US, cUR recognised USVDE certifiedVDE Reg.-Nr. B437
uv-resistant.halogen-freecorrosion resistantcold resistance

EPIC® H-B 24 SGRH-LB

Surface-mount base; Design size: 24B; Plug connection design: High; Single Lever; Number of cable entries: 1; Aluminium, Powder-coated; IP protection rating mounted: IP 65

H-B 24 SGRH-LB 21 ZW. BOX MOUNT BASE

70160200

Add to product comparison

Price

150,90 €

(3.018,09 €/100 PC)

Quantity

5 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Safe fixing with 4 screws
  • Casted neck for easy assembly of the cable gland

Application

  • Plant engineering
  • Light & sound technology
  • Plastics industry