Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® H-B 24 TBF-LB Cable coupler hood
UKCA markedCE markedUR recognised US, cUR recognised USCSA certifiedVDE certifiedVDE Reg.-Nr. B437
uv-resistant.halogen-freecorrosion resistantcold resistance

EPIC® H-B 24 TBF-LB

Cable coupler hood; Design size: 24B; Plug connection design: Standard; Single Lever; Number of cable entries: 1; Aluminium, Powder-coated; IP protection rating mounted: IP 65

EPIC® H-B 24 TBF-LB 29 ZW. CABLE COUPLER

10117900

Add to product comparison

Price

146,21 €

(2.924,25 €/100 PC)

Quantity

5 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Safe fixing with 4 screws
  • Casted neck for easy assembly of the cable gland

Application

  • Plant engineering
  • Light & sound technology
  • Plastics industry