Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® H-B 10 TGB Hood
UKCA markedCE markedUR recognised US, cUR recognised USVDE certifiedVDE Reg.-Nr. B437
uv-resistant.halogen-freecorrosion resistantcold resistance

EPIC® H-B 24 TGB

Hood; Design size: 24B; Plug connection design: Standard; Double Lever; Number of cable entries: 1; Aluminium, Powder-coated; IP protection rating mounted: IP 65

EPIC® H-B 24 TGB 29 ZW. HOOD

10112000

Add to product comparison

Price

86,45 €

(1.728,95 €/100 PC)

Quantity

5 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Ideal for many applications due to a wide range of housings and inserts
  • Double lever version with 2 levers for increased safety

Application

  • Plant engineering
  • Light & sound technology
  • Plastics industry