Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® H-B 10 TGH Hood
UKCA markedCE markedUR recognised US, cUR recognised USVDE certifiedVDE Reg.-Nr. B437
uv-resistant.halogen-freecorrosion resistantcold resistance

EPIC® H-B 24 TGH

Hood; Design size: 24B; Plug connection design: High; Double Lever; Number of cable entries: 1; Aluminium, Powder-coated; IP protection rating mounted: IP 65

H-B 24 TGH 21 ZW. HOOD

70150400

Add to product comparison

Price

86,37 €

(1.727,41 €/100 PC)

Quantity

5 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Ideal for many applications due to a wide range of housings and inserts
  • M40 housing extension on M50 with SKINTOP 53112083 possible (clamping range 27 - 35 mm)

Application

  • Plant engineering
  • Light & sound technology
  • Plastics industry