Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® H-B 24 TS Hood
UKCA markedCE markedUR recognised US, cUR recognised USVDE certifiedVDE Reg.-Nr. B437
uv-resistant.halogen-freecorrosion resistantcold resistance

EPIC® H-B 24 TS

Hood; Design size: 24B; Plug connection design: Standard; Double Lever; Number of cable entries: 1; Aluminium, Powder-coated; IP protection rating mounted: IP 65

EPIC® H-B 24 TS 21 ZW. HOOD

10113000

Add to product comparison

Price

64,98 €

(1.299,61 €/100 PC)

Quantity

5 PC per packing unit

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • Ideal for many applications due to a wide range of housings and inserts

Application

  • Plant engineering
  • Light & sound technology
  • Plastics industry