Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® H-B 32 TBF Cable coupler hood
UKCA markedCE markedUR recognised US, cUR recognised USVDE certifiedVDE Reg.-Nr. B437
uv-resistant.halogen-freecorrosion resistantcold resistance

EPIC® H-B 32 TBF

Cable coupler hood; Design size: 32B; Plug connection design: Standard; Double Lever; Number of cable entries: 1; Aluminium, Powder-coated; IP protection rating mounted: IP 65

EPIC® H-B 32 TBF 29 ZW

10139500

Add to product comparison

Price

250,22 €

(5.004,32 €/100 PC)

Quantity

5 PC per packing unit

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • Two inserts in one housing. With two levers for high safety

Application

  • Plant engineering
  • Control engineering
  • Plastics industry