Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® H-B 48 SDR-LB Surface-mount base
UKCA markedCE markedUR recognised US, cUR recognised USVDE certifiedVDE Reg.-Nr. B437
uv-resistant.halogen-freecorrosion resistantcold resistance

EPIC® H-B 48 SDR-LB

Surface-mount base; Design size: 48B; Plug connection design: Standard; Single Lever; Number of cable entries: 1; Aluminium, Powder-coated; IP protection rating mounted: IP 65

H-B 48 SDR M32 ZW. BOX MOUNT BASE

19167000

Add to product comparison

Price

106,76 €

(10.675,91 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • The large, robust housing for two inserts in one connector. Power and data in a single connector
  • M40 housing extension on M50 with SKINTOP 53112083 possible (clamping range 27 - 35 mm)

Application

  • Plant engineering
  • Plastics industry