Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® H-B 48 TG Hood
UKCA markedCE markedUR recognised US, cUR recognised USVDE certifiedVDE Reg.-Nr. B437
uv-resistant.halogen-freecorrosion resistantcold resistance

EPIC® H-B 48 TG

Hood; Design size: 48B; Plug connection design: Standard; Single Lever; Number of cable entries: 1; Aluminium, Powder-coated; IP protection rating mounted: IP 65

EPIC® H-B 48 TG 29 ZW

10155000

Add to product comparison

Price

46,73 €

(4.672,87 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • The large, robust housing for two inserts in one connector. Power and data in a single connector

Application

  • Plant engineering
  • Plastics industry