Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® H-B 6 SGRH-LB Surface-mount base
UKCA markedCE markedUR recognised US, cUR recognised USVDE certifiedVDE Reg.-Nr. B437
uv-resistant.halogen-freecorrosion resistantcold resistance

EPIC® H-B 6 SGRLH-LB

Surface-mount base; Design size: 6B; Plug connection design: High; Single Lever; Number of cable entries: 2; Aluminium, Powder-coated; IP protection rating mounted: IP 65

H-B 6 SGRLH M25 ZW. BOX MOUNT BASE

79006200

Add to product comparison

Price

296,32 €

(2.963,21 €/100 PC)

Quantity

10 PC per packing unit

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • The smallest housing out of the H-B series. For inserts with high electrical properties

Application

  • Plant engineering
  • Control engineering
  • Plastics industry