Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® H-B 6 TSH Hood
UKCA markedCE markedUR recognised US, cUR recognised USVDE certifiedVDE Reg.-Nr. B437
uv-resistant.halogen-freecorrosion resistantcold resistance

EPIC® H-B 6 TSH

Hood; Design size: 6B; Plug connection design: High; Single Lever; Number of cable entries: 1; Aluminium, Powder-coated; IP protection rating mounted: IP 65

H-B 6 TSH M25 N.GEW. HOOD

79022200

Add to product comparison

Price

165,55 €

(1.655,47 €/100 PC)

Quantity

10 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • The smallest housing out of the H-B series. For inserts with high electrical properties

Application

  • Plant engineering
  • Control engineering
  • Plastics industry