Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® H-BE 24 Cage clamp Insert with cage clamp termination
UKCA markedCE markedCSA certifiedUL recognized
flame-retardantcold resistance

EPIC® H-BE 24 Cage clamp

Insert with cage clamp termination Pin; Number of contacts: 24+PE; Design size: 24B; 500 V AC rms / DC according to IEC; 16 A according to UL/CSA; For cross-section (min./max.): 0.5mm² - 2.5mm²; Contacts included; Polycarbonate

H-BE 24 SF MALE INSERT W. CLAMP SPRING

10400300

Add to product comparison

Price

102,14 €

(2.042,90 €/100 PC)

Quantity

5 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Inserts from the EPIC® H-BE series are regarded as classics in industry and are ideal for use at higher voltages and currents.
  • In the EPIC® H-BE series, inserts of different connection types can be combined with one another (screw, crimp, cage clamp or push-in) within the same size.
  • A cage clamp connection enables assembly without special tools and establishes a vibration-proof connection between the contact and the cable. Stranded wires can be connected with or without a wire end ferrule.
  • Made of robust polycarbonate (flammability class V-2 according to the UL94 testing procedure for the flammability of plastics).
  • UL certification according to technical data enables the product to be used on the North American market.
  • Wide variety of suitable housing variants.

Application

  • For connecting devices and machines to a power supply in various applications
  • Suitable for wiring inside control cabinets.
  • For transmission of control signals to actuators.
  • Typical applications include platform, lighting and lifting technology.