Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® H-BS 6 Insert with screw termination
UKCA markedCE markedUR recognised US, cUR recognised USVDE certifiedVDE Reg.-Nr. B437
flame-retardanthalogen-freecold resistance

EPIC® H-BS 6

Insert with screw connection Socket; Number of contacts: 6+PE; Design size: 16B; 500 V AC rms / DC according to IEC; 35 A according to IEC; For cross-section (min./max.): 0.5mm² - 6mm²; Contacts included; Polycarbonate

EPIC® H-BS 6 BS DR

10171000

Add to product comparison

Price

110,64 €

(2.212,87 €/100 PC)

Quantity

5 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • High rating for currents up to 35 A
  • Screw termination up to a conductor cross section of 6 mm²
  • Railway applications - Fire protection on railway vehicles: Test according EN 45545-2. Requirement sets R22 and R23. Hazard level HL1, HL2 and HL3

Application

  • Plant engineering
  • Mechanical engineering
  • Drive systems
  • Railway applications / vehicle construction