Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® H-DD 24 Crimping insert
UL recognized
flame-retardanthalogen-freecold resistance

EPIC® H-DD 24

Crimping insert Pin; Number of contacts: 24+PE; Design size: 6B; 600 V AC rms / DC according to CSA; 10 A according to IEC; For cross-section (min./max.): 0.14mm² - 2.5mm²; Polycarbonate

EPIC® H-DD 24 SCM MALE INSERT

11285000

Add to product comparison

Price

71,18 €

(1.423,59 €/100 PC)

Quantity

5 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • The H-DD series with machined contacts is designed for a high number of pins in very tight spaces. This allows for smaller housing types to be chosen.

Application

  • Mechanical engineering
  • Light & sound technology
  • Plastics industry