Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® H-EE 10 Crimping insert
CSA certifiedUL recognized
flame-retardanthalogen-freecold resistance

EPIC® H-EE 10

Crimping insert Pin; Number of contacts: 10+PE; Design size: 6B; 500 V AC rms / DC according to IEC; 16 A according to UL/CSA; For cross-section (min./max.): 0.5mm² - 4mm²; Polycarbonate

H-EE 10 SCM MALE INSERT

10180400

Add to product comparison

Price

191,58 €

(1.915,84 €/100 PC)

Quantity

10 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • The H-EE inserts with machined contacts for a high number of pins in very tight spaces.
  • For assembly in H-B housing

Application

  • Mechanical engineering
  • Plant engineering
  • Appliance and apparatus construction