Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® H-EE 32 Crimping insert
CSA certified
flame-retardanthalogen-freecold resistance

EPIC® H-EE 32

Crimping insert Socket; Number of contacts: 32+PE; Design size: 16B; 500 V AC rms / DC according to IEC; 16 A according to UL/CSA; For cross-section (min./max.): 0.5mm² - 4mm²; Polycarbonate

H-EE 32 BCM FEMALE INSERT 1-32

10185400

Add to product comparison

Price

136,42 €

(2.728,34 €/100 PC)

Quantity

5 PC per packing unit

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • The H-EE inserts with machined contacts for a high number of pins in very tight spaces.
  • For assembly in H-B housing

Application

  • Mechanical engineering
  • Plant engineering
  • Appliance and apparatus construction