Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® H-Q 4+2 Crimping insert
flame-retardantheat resistancecold resistance

EPIC® H-Q 4+2

Crimping insert Socket; Number of contacts: 6; Design size: Q; 690 V AC rms / DC according to IEC;

H-Q 4+2 BCM (1)

44420510

Add to product comparison

Price

6,29 €

(628,67 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • High power up to 40 A despite extremely space-saving design for very small devices.
  • Crimp termination creates a vibration-proof connection, provides maximum contact protection between the contact and cable and is suitable for automated assembly.
  • Can be connected to market-standard connectors.

Application

  • For connecting devices and machines to a power supply in various applications, including signal transmission.
  • Typical areas of application are electric motors and servo drives.
  • For use with housings of the EPIC® H-Q series.