Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC H-Q 4mm contacts Turned contact

EPIC H-Q 4mm contacts

Turned contact; Pin; Crimp termination; For cross-section (min./max.): 1.5 mm²; Brass Silver-plated

EPIC® H-Q SCEM 4MM AG 1.5 (25)

44420512

Add to product comparison

Price

114,81 €

(459,23 €/100 PC)

Quantity

25 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Crimp termination creates a vibration-proof connection, provides maximum contact protection between the contact and cable and is suitable for automated assembly.
  • Silver-plated contact surface for low contact resistances and minimum heat generation at the contact.

Application

  • For use with rectangular connector inserts in the EPIC®H-Q series.