Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC H-Q 4mm contacts Turned contact

EPIC H-Q 4mm contacts

Turned contact; Socket; Crimp termination; For cross-section (min./max.): 2.5 mm²;

H-Q BCEM 4MM AG 2.5 (25)

44420517

Add to product comparison

Price

166,43 €

(665,73 €/100 PC)

Quantity

25 PC per packing unit

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • Crimp termination creates a vibration-proof connection, provides maximum contact protection between the contact and cable and is suitable for automated assembly.
  • Silver-plated contact surface for low contact resistances and minimum heat generation at the contact.

Application

  • For use with rectangular connector inserts in the EPIC®H-Q series.